??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Náhled
Formáty
Files
3D
Dimenze
2D

Výběr CAD modelu
22380.0603 Ball Lock Pins, self-locking
HELP_VARIABLE
Company
Halder
Description
EH 22380. - Ball Lock Pins, self-locking
Bill of material
22380.0603 Ball Lock Pins, self-locking
BESTNR
Ref. No.
22380.0603
MAT
Material
Stainless steel 1.4542
D1
6 mm
L1
mm
Enter value for L1
mm
cm
inch
ft
D2
7.0 mm
D3
17.6 mm
D4
23.6 mm
L2
7.0 mm
L3
25.7 mm
L4
26.2 mm
L5
15.9 mm
H11
Locating hole H11
6
SG
shearing resistance, double, min.
21 kN
G
Weight
26 g
K
Ball Ø
2.000 mm
Embedded user actions